Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9100WICRSUH | N/A Single | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 480 lbf2140 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MMC9100WICRSUH | N/A Single | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.315 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 2MV9100WICRDUH | N/A Duplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.63 in | N/A 15 º | N/A 490 lbf2200 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MVC9100WICRDUH | N/A Duplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.63 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A Ceramic |
N/A
|
| 3MV9100WICRDUH | N/A Duplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 480 lbf2140 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MVC9100WICRDUH | N/A Duplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 2MM9100WICRDUH | N/A Duplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.63 in | N/A 15 º | N/A 490 lbf2200 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMC9100WICRDUH | N/A Duplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.63 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A Ceramic |
N/A
|
| 3MM9100WICRDUH | N/A Duplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 480 lbf2140 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MMC9100WICRDUH | N/A Duplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.63 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 2MV9100WICRTUH | N/A Triplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.945 in | N/A 15 º | N/A 490 lbf2200 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MVC9100WICRTUH | N/A Triplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.945 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A Ceramic |
N/A
|
| 3MV9100WICRTUH | N/A Triplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 480 lbf2140 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MVC9100WICRTUH | N/A Triplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 2MM9100WICRTUH | N/A Triplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.945 in | N/A 15 º | N/A 490 lbf2200 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMC9100WICRTUH | N/A Triplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.945 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A Ceramic |
N/A
|
| 3MM9100WICRTUH | N/A Triplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 480 lbf2140 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MMC9100WICRTUH | N/A Triplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 0.945 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 2MV9100WICRQUH | N/A Quadruplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 1.26 in | N/A 15 º | N/A 490 lbf2200 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MVC9100WICRQUH | N/A Quadruplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 1.26 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A Ceramic |
N/A
|
| 3MV9100WICRQUH | N/A Quadruplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 480 lbf2140 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|
| 3MVC9100WICRQUH | N/A Quadruplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 430 lbf1870 N | N/A 1190 lbf5300 N | N/A Ceramic |
N/A
|
| 2MM9100WICRQUH | N/A Quadruplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 1.26 in | N/A 15 º | N/A 490 lbf2200 N | N/A 1210 lbf5410 N | N/A STEEL |
N/A
|
| 2MMC9100WICRQUH | N/A Quadruplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 1.26 in | N/A 15 º | N/A 436 lbf1960 N | N/A 1210 lbf5410 N | N/A Ceramic |
N/A
|
| 3MM9100WICRQUH | N/A Quadruplex | N/A | N/A 1.024 in | N/A 0.3150 in | N/A 1.26 in | N/A 25 º | N/A 480 lbf2140 N | N/A 1190 lbf5300 N | N/A STEEL |
N/A
|