Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9301HXVVSUHFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMV9301HXVVSULFS637 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMV9301HXVVSULFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMV9301HXVVSUMFS637 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMV9301HXVVSUMFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMV9301HXVVTUHFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMV9301HXVVTULFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMV9301HXVVTUMFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9301HXVVDUHFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVDULFS637 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVDULFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVDUMFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVQUHFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVQULFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVQUMFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVSUHFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVSULFS637 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVSULFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVSUMFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVTUHFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVTULFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9301HXVVTUMFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRSUH N/A Single N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRSUH N/A Single N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRSUH N/A Single N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRSUH N/A Single N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MM9301WICRSUH N/A Single N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMC9301WICRSUH N/A Single N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WICRSUH N/A Single N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRSUH N/A Single N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRDUH N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRDUH N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRDUH N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRDUH N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MM9301WICRDUH N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMC9301WICRDUH N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WICRDUH N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRDUH N/A Duplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.472 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRTUH N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRTUH N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRTUH N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRTUH N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MM9301WICRTUH N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMC9301WICRTUH N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WICRTUH N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRTUH N/A Triplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.709 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRQUH N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRQUH N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRQUH N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRQUH N/A Quadruplex N/A 12 mm N/A 0.945 in24 mm N/A 0.236 in6 mm N/A 0.945 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »