COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9305WI QUH N/A Quadruplex N/A N/A 1.654 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MM9305WI DUM N/A Duplex N/A N/A 1.654 in N/A 0.354 in N/A 0.709 in N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
2MMC9305WI DUM N/A Duplex N/A N/A 1.654 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9305WI DUL N/A Duplex N/A N/A 1.654 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9305WI TUL N/A Triplex N/A N/A 1.654 in N/A 0.354 in N/A 1.063 in N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MM9305WI QULFS934 N/A Quadruplex N/A N/A 1.654 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MM9105WICRSUH N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRSUH N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRSUH N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRSUH N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRSUH N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRSUH N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRSUH N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRSUH N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRDUH N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRTUH N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRTUH N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRTUH N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 101 102 103 104 105 »