Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9109WICRQUM N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9109WICRSUL N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9109WICRSUL N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9109WICRSUL N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9109WICRSUL N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9109WICRSUL N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
3MV9109WICRSUL N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9109WICRSUL N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9109WICRSUL N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9109WICRDUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9109WICRDUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9109WICRDUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9109WICRDUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9109WICRDUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
3MV9109WICRDUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9109WICRDUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9109WICRDUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9109WICRTUL N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9109WICRTUL N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9109WICRTUL N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9109WICRTUL N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9109WICRTUL N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
3MV9109WICRTUL N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9109WICRTUL N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9109WICRTUL N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9109WICRQUL N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9109WICRQUL N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9109WICRQUL N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9109WICRQUL N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9109WICRQUL N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
3MV9109WICRQUL N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9109WICRQUL N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9109WICRQUL N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9109WI TUM N/A Triplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
2MM9109WI SUM N/A Single N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MM9109WI QULFS934 N/A Quadruplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MM9109WI DULFS934 N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MM9109WI DULFS637 N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MM9109WI DUL N/A Duplex N/A 45 mm N/A 2.953 in75 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MV209WICRDUX N/A Duplex N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV209WICRQUX N/A Quadruplex N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV209WICRSUX N/A Single N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV209WICRTUX N/A Triplex N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV209WIPRLDUX N/A Duplex N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV209WIPRLQUX N/A Quadruplex N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV209WIPRLSUX N/A Single N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MV209WIPRLTUX N/A Triplex N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MVC209WICRDUX N/A Duplex N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MVC209WICRQUX N/A Quadruplex N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MVC209WICRSUX N/A Single N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 101 102 103 104 105 »