Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9105WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 2MV9105WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MVC9105WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 3MV9105WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MVC9105WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 2MM9105WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC9105WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM9105WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMC9105WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 2MV9105WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MVC9105WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 3MV9105WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MVC9105WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 2MM9105WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC9105WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM9105WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMC9105WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 2MV9105WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MVC9105WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 3MV9105WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MVC9105WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 2MM9105WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC9105WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM9105WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMC9105WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|