COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9105WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRDUM N/A Duplex N/A N/A 1.850 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MVC9105WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MV9105WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9105WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9105WICRSUL N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9105WICRSUL N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9105WICRSUL N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9105WICRSUL N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9105WICRSUL N/A Single N/A N/A 1.850 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 101 102 103 104 105 »