Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9105WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MVC9105WICRQUL | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MM9105WI TUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MM9105WI SUL | N/A Single | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MM9105WI DUH | N/A Duplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 2MM9105WI QULFS934 | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MM9105WI DUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MM9105WI DULFS637 | N/A Duplex | N/A | N/A 1.850 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MMV9105HXCRDUX | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MMV9105HXCRQUX | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MMV9105HXCRSUX | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MMV9105HXCRTUX | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|
| 2MMVC9105HXCRDUX | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 2MMVC9105HXCRQUX | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 2MMVC9105HXCRSUX | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 2MMVC9105HXCRTUX | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 2MMVC99105WNDUX | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 15 º | N/A 1480 lbf6590 N | N/A 2910 lbf12900 N | N/A Ceramic |
N/A
|
| 3MMV9105HXCRDUX | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMV9105HXCRQUX | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMV9105HXCRTUX | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMVC9105HXCRDUX | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXCRQUX | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXCRSUX | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXCRTUX | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 2MM9105WICRDULFS637 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 15 º | N/A 1660 lbf7400 N | N/A 2910 lbf12900 N | N/A STEEL |
N/A
|