Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9105HXVVSUHFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMV9105HXVVSULFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMV9105HXVVSUXFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMV9105HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMV9105HXVVTULFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMV9105HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMV9105HXVVTUXFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|
| 3MMVC9105HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVDULFS637 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVDULFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVDUXFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVSUHFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVSULFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVSUMFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVSUXFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVTULFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MMVC9105HXVVTUXFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 1410 lbf6320 N | N/A 2770 lbf12300 N | N/A Ceramic |
N/A
|
| 3MV9105WICRSUMFS637 | N/A Single | N/A | N/A 1.8504 in | N/A 0.4724 in | N/A 2.8347 in | N/A 25 º | N/A 1590 lbf7100 N | N/A 2770 lbf12300 N | N/A STEEL |
N/A
|