COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 106 107 108 109 110 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM205WICRSUH N/A Single N/A N/A 2.047 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
2MMC205WICRSUH N/A Single N/A N/A 2.047 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC205WICRSUH N/A Single N/A N/A 2.047 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM205WICRSUH N/A Single N/A N/A 2.047 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MV205WICRSUH N/A Single N/A N/A 2.047 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
3MV205WICRSUH N/A Single N/A N/A 2.047 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC205WICRSUH N/A Single N/A N/A 2.047 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC205WICRSUH N/A Single N/A N/A 2.047 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MM205WICRDUH N/A Duplex N/A N/A 2.047 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
2MMC205WICRDUH N/A Duplex N/A N/A 2.047 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC205WICRDUH N/A Duplex N/A N/A 2.047 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM205WICRDUH N/A Duplex N/A N/A 2.047 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MV205WICRDUH N/A Duplex N/A N/A 2.047 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
3MV205WICRDUH N/A Duplex N/A N/A 2.047 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC205WICRDUH N/A Duplex N/A N/A 2.047 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC205WICRDUH N/A Duplex N/A N/A 2.047 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MM205WICRTUH N/A Triplex N/A N/A 2.047 in N/A 0.591 in N/A 1.772 in N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
2MMC205WICRTUH N/A Triplex N/A N/A 2.047 in N/A 0.591 in N/A 1.772 in N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC205WICRTUH N/A Triplex N/A N/A 2.047 in N/A 0.591 in N/A 1.772 in N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM205WICRTUH N/A Triplex N/A N/A 2.047 in N/A 0.591 in N/A 1.772 in N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MV205WICRTUH N/A Triplex N/A N/A 2.047 in N/A 0.591 in N/A 1.772 in N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
3MV205WICRTUH N/A Triplex N/A N/A 2.047 in N/A 0.591 in N/A 1.772 in N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC205WICRTUH N/A Triplex N/A N/A 2.047 in N/A 0.591 in N/A 1.772 in N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC205WICRTUH N/A Triplex N/A N/A 2.047 in N/A 0.591 in N/A 1.772 in N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MM205WICRQUH N/A Quadruplex N/A N/A 2.047 in N/A 0.591 in N/A 2.362 in N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 106 107 108 109 110 »