COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC205WICRTUM N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM205WICRTUM N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MV205WICRTUM N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
3MV205WICRTUM N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC205WICRTUM N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC205WICRTUM N/A Triplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.772 in45 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MM205WICRQUM N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
2MMC205WICRQUM N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC205WICRQUM N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM205WICRQUM N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MV205WICRQUM N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
3MV205WICRQUM N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC205WICRQUM N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC205WICRQUM N/A Quadruplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 2.362 in60 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MM205WICRSUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
2MMC205WICRSUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC205WICRSUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM205WICRSUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MV205WICRSUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
3MV205WICRSUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC205WICRSUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC205WICRSUL N/A Single N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MM205WICRDUL N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A CAD Icon (for items table)
2MMC205WICRDUL N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2050 lbf9110 N N/A 4130 lbf18400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC205WICRDUL N/A Duplex N/A 25 mm N/A 2.047 in52 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 25 º N/A 1950 lbf8690 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 111 112 113 114 115 »