Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM205WICRDUL | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MV205WICRDUL | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 15 º | N/A 2300 lbf10200 N | N/A 4130 lbf18400 N | N/A STEEL |
N/A
|
| 3MV205WICRDUL | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MVC205WICRDUL | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 15 º | N/A 2050 lbf9110 N | N/A 4130 lbf18400 N | N/A Ceramic |
N/A
|
| 3MVC205WICRDUL | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 1950 lbf8690 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MM205WICRTUL | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2320 lbf10200 N | N/A 4130 lbf18400 N | N/A STEEL |
N/A
|
| 2MMC205WICRTUL | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2050 lbf9110 N | N/A 4130 lbf18400 N | N/A Ceramic |
N/A
|
| 3MMC205WICRTUL | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 1950 lbf8690 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MM205WICRTUL | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MV205WICRTUL | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2300 lbf10200 N | N/A 4130 lbf18400 N | N/A STEEL |
N/A
|
| 3MV205WICRTUL | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MVC205WICRTUL | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2050 lbf9110 N | N/A 4130 lbf18400 N | N/A Ceramic |
N/A
|
| 3MVC205WICRTUL | N/A Triplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 1950 lbf8690 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MM205WICRQUL | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2320 lbf10200 N | N/A 4130 lbf18400 N | N/A STEEL |
N/A
|
| 2MMC205WICRQUL | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2050 lbf9110 N | N/A 4130 lbf18400 N | N/A Ceramic |
N/A
|
| 3MMC205WICRQUL | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 1950 lbf8690 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MM205WICRQUL | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MV205WICRQUL | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2300 lbf10200 N | N/A 4130 lbf18400 N | N/A STEEL |
N/A
|
| 3MV205WICRQUL | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MVC205WICRQUL | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2050 lbf9110 N | N/A 4130 lbf18400 N | N/A Ceramic |
N/A
|
| 3MVC205WICRQUL | N/A Quadruplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 1950 lbf8690 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MM205WI SUM | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 3MM205WI SUL | N/A Single | N/A | N/A 2.047 in | N/A 0.591 in | N/A 0.591 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 3MM205WI DUHFS637 | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 3MM205WI DUH | N/A Duplex | N/A | N/A 2.047 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|