Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV205WIPRLTUH | N/A Triplex | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 0.5906 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 3MV205WIPRLTUL | N/A Triplex | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 1.7718 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 3MV205WIPRLTUM | N/A Triplex | N/A | N/A 2.0472 in | N/A 0.5906 in | N/A 1.7718 in | N/A 25 º | N/A 2200 lbf9800 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM305WICR | N/A Single | N/A | N/A 2.4409 in | N/A 0.6693 in | N/A 2.9922 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MM305WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|