Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9110WICRDUL N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRDUL N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRDUL N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRDUL N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRDUL N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRDUL N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9110WICRTUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9110WICRTUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9110WICRTUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRTUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRTUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRTUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRTUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRTUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9110WICRQUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9110WICRQUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9110WICRQUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9110WICRQUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9110WICRQUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
3MV9110WICRQUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MVC9110WICRQUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9110WICRQUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9110WICRTUX N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9110WICRSUX N/A Single N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9110WICRQUX N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9110WICRDUX N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9110WICRTUX N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MM9110WICRSUX N/A Single N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MM9110WICRQUX N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MM9110WICRDUX N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MM9110WI TUM N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
3MM9110WI SUM N/A Single N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9110WIDULFS637 N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9110WICRTUX N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9110WICRSUX N/A Single N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9110WICRQUX N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9110WICRDUX N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9110WI DUH N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A CAD Icon (for items table)
2MM9110WITULFS637 N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WICRTUX N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WICRSUX N/A Single N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WICRQUX N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WICRDUMFS118 N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WI TUM N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WI TUL N/A Triplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WI SUL N/A Single N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WI QUL N/A Quadruplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM9110WI DULFS934 N/A Duplex N/A 50 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A CAD Icon (for items table)
2MM210WICRSUH N/A Single N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 7130 lbf31700 N N/A 10700 lbf47400 N N/A STEEL N/A CAD Icon (for items table)
2MMC210WICRSUH N/A Single N/A 50 mm N/A 3.543 in90 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 6340 lbf28200 N N/A 10700 lbf47400 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 111 112 113 114 115 »