Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC305WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRQUM | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRQUM | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRQUM | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRQUM | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRSUL | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRSUL | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRSUL | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRSUL | N/A Single | N/A | N/A 2.441 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRDUL | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRDUL | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRDUL | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRDUL | N/A Duplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRTUL | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRTUL | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|
| 3MM305WICRTUL | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 25 º | N/A 3350 lbf14800 N | N/A 6630 lbf29500 N | N/A STEEL |
N/A
|
| 3MMC305WICRTUL | N/A Triplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.008 in | N/A 25 º | N/A 2970 lbf13200 N | N/A 6630 lbf29500 N | N/A Ceramic |
N/A
|
| 2MM305WICRQUL | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 15 º | N/A 3450 lbf15300 N | N/A 6850 lbf30500 N | N/A STEEL |
N/A
|
| 2MMC305WICRQUL | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.669 in | N/A 2.677 in | N/A 15 º | N/A 3060 lbf13600 N | N/A 6850 lbf30500 N | N/A Ceramic |
N/A
|