Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9306WICRTUH | N/A Triplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 2MM9306WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1490 lbf6610 N | N/A 2150 lbf9540 N | N/A STEEL |
N/A
|
| 3MM9306WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 1410 lbf6270 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MV9306WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1490 lbf6610 N | N/A 2150 lbf9540 N | N/A STEEL |
N/A
|
| 2MVC9306WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 3MV9306WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 1410 lbf6270 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MVC9306WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 2MMC9306WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 3MMC9306WICRQUH | N/A Quadruplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 2MM9306WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1490 lbf6610 N | N/A 2150 lbf9540 N | N/A STEEL |
N/A
|
| 3MM9306WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 1410 lbf6270 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MV9306WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1490 lbf6610 N | N/A 2150 lbf9540 N | N/A STEEL |
N/A
|
| 2MVC9306WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 3MV9306WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 1410 lbf6270 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MVC9306WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 2MMC9306WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 3MMC9306WICRSUM | N/A Single | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 2MM9306WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1490 lbf6610 N | N/A 2150 lbf9540 N | N/A STEEL |
N/A
|
| 3MM9306WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 1410 lbf6270 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 2MV9306WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1490 lbf6610 N | N/A 2150 lbf9540 N | N/A STEEL |
N/A
|
| 2MVC9306WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 3MV9306WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 1410 lbf6270 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MVC9306WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 2MMC9306WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 3MMC9306WICRDUM | N/A Duplex | N/A | N/A 1.850 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|