COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9306WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.354 in N/A 1.063 in N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.354 in N/A 1.063 in N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.354 in N/A 1.063 in N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.354 in N/A 1.063 in N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.354 in N/A 1.063 in N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.354 in N/A 1.063 in N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.354 in N/A 1.063 in N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9306WICRTUM N/A Triplex N/A N/A 1.850 in N/A 0.354 in N/A 1.063 in N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9306WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9306WICRQUM N/A Quadruplex N/A N/A 1.850 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9306WICRSUL N/A Single N/A N/A 1.850 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WICRSUL N/A Single N/A N/A 1.850 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRSUL N/A Single N/A N/A 1.850 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRSUL N/A Single N/A N/A 1.850 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRSUL N/A Single N/A N/A 1.850 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRSUL N/A Single N/A N/A 1.850 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRSUL N/A Single N/A N/A 1.850 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9306WICRSUL N/A Single N/A N/A 1.850 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9306WICRDUL N/A Duplex N/A N/A 1.850 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 116 117 118 119 120 »