COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9306WICRDUL N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRDUL N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRDUL N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRDUL N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRDUL N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRDUL N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9306WICRDUL N/A Duplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9306WICRTUL N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WICRTUL N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRTUL N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRTUL N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRTUL N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRTUL N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRTUL N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9306WICRTUL N/A Triplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MM9306WICRQUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WICRQUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MV9306WICRQUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1490 lbf6610 N N/A 2150 lbf9540 N N/A STEEL N/A CAD Icon (for items table)
2MVC9306WICRQUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MV9306WICRQUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MVC9306WICRQUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9306WICRQUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9306WICRQUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MM9306WIQULFS934 N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
3MM9306WI QUL N/A Quadruplex N/A 30 mm N/A 1.850 in47 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1410 lbf6270 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 116 117 118 119 120 »