COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9100WICRQUM N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MVC9100WICRQUM N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MV9100WICRQUM N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9100WICRQUM N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9100WICRQUM N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MMC9100WICRQUM N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MM9100WICRQUM N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9100WICRQUM N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9100WICRSUL N/A Single N/A N/A 1.024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MVC9100WICRSUL N/A Single N/A N/A 1.024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MV9100WICRSUL N/A Single N/A N/A 1.024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9100WICRSUL N/A Single N/A N/A 1.024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9100WICRSUL N/A Single N/A N/A 1.024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MMC9100WICRSUL N/A Single N/A N/A 1.024 in N/A 0.3150 in N/A 0.315 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MM9100WICRSUL N/A Single N/A N/A 1.024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9100WICRSUL N/A Single N/A N/A 1.024 in N/A 0.3150 in N/A 0.315 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9100WICRDUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MVC9100WICRDUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MV9100WICRDUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9100WICRDUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9100WICRDUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MMC9100WICRDUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MM9100WICRDUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9100WICRDUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9100WICRTUL N/A Triplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »