Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9306HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 2MMVC9306HXVVSUHFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.4172 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 2MMVC9306HXVVSULFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 2MMVC9306HXVVSUMFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 2MMVC9306HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.3543 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 2MMVC9306HXVVTULFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.0629 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 2MMVC9306HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.0629 in | N/A 15 º | N/A 1320 lbf5890 N | N/A 2150 lbf9540 N | N/A Ceramic |
N/A
|
| 3MMV9306HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVDULFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVSUHFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVSULFS637 | N/A Single | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVSULFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVSUMFS934 | N/A Single | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.3543 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVTULFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMV9306HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A STEEL |
N/A
|
| 3MMVC9306HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.0629 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MMVC9306HXVVDULFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MMVC9306HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MMVC9306HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 0.7086 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|
| 3MMVC9306HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.8504 in | N/A 0.3543 in | N/A 1.4172 in | N/A 25 º | N/A 1260 lbf5580 N | N/A 2030 lbf9040 N | N/A Ceramic |
N/A
|