COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9106WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9106WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.512 in N/A 1.535 in N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9106WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.512 in N/A 1.535 in N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MV9106WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
3MV9106WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.512 in N/A 1.535 in N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9106WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.512 in N/A 1.535 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9106WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.512 in N/A 1.535 in N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9106WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9106WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9106WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9106WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MV9106WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
3MV9106WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9106WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.512 in N/A 2.047 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9106WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.512 in N/A 2.047 in N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9106WICRSUM N/A Single N/A N/A 2.165 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9106WICRSUM N/A Single N/A N/A 2.165 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9106WICRSUM N/A Single N/A N/A 2.165 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9106WICRSUM N/A Single N/A N/A 2.165 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MV9106WICRSUM N/A Single N/A N/A 2.165 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
3MV9106WICRSUM N/A Single N/A N/A 2.165 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 2200 lbf9900 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9106WICRSUM N/A Single N/A N/A 2.165 in N/A 0.512 in N/A 0.512 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9106WICRSUM N/A Single N/A N/A 2.165 in N/A 0.512 in N/A 0.512 in N/A 25 º N/A 1960 lbf8810 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9106WICRDUM N/A Duplex N/A N/A 2.165 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9106WICRDUM N/A Duplex N/A N/A 2.165 in N/A 0.512 in N/A 1.024 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 121 122 123 124 125 »