Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9106WICRQUL | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 3MV9106WICRQUL | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MVC9106WICRQUL | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 3MVC9106WICRQUL | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MMC9106WI QUL | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MM9106WI QULFS934 | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MM9106WI QUL | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MM9106WI DUL | N/A Duplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MMC9106WIDULFS934 | N/A Duplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMC9106WI QUL | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MM9106WIDULFS637 | N/A Duplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MM9106WI TUM | N/A Triplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MM9106WI TUH | N/A Triplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MM9106WI SULFS545 | N/A Single | N/A | N/A 2.165 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MM9106WI SUL | N/A Single | N/A | N/A 2.165 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MM9106WI QULFS934 | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MM9106WI DUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MM9106WI DULFS934 | N/A Duplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MM9106WI DUL | N/A Duplex | N/A | N/A 2.165 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MMV9106HXCRDUX | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MMV9106HXCRQUX | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MMV9106HXCRSUX | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MMV9106HXCRTUX | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MMVC9106HXCRDUX | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXCRQUX | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|