Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9106HXCRSUX | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXCRTUX | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC99106WNDUX | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 3MMV9106HXCRDUX | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXCRQUX | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXCRSUX | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXCRTUX | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMVC9106HXCRDUX | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MMVC9106HXCRQUX | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MMVC9106HXCRSUX | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MMVC9106HXCRTUX | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 2MM9106WICRDULFS934 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MMVC9106HXVVDULFS934 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVSULFS637 | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MV9106WIPRLDUL | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLSUL | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLSUM | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 3MMV9106HXVVDUMFS545 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.4724 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXVVSULFS637 | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLDUL | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.9448 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLDUM | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLSUL | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLSUM | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLTUL | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MM9106WICR | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.8896 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|