COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9106WICRQULFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9106WICRSUL FS545 N/A Single N/A N/A 2.1654 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 2310 lbf10300 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9106WICRDULFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.5118 in N/A 0.63 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMV9106HXVVDUHFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.4172 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVDULFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVDUXFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVQUHFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVQULFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVQUMFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVQUXFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVSUHFS934 N/A Single N/A N/A 2.1654 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVSULFS637 N/A Single N/A N/A 2.1654 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVSULFS934 N/A Single N/A N/A 2.1654 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVSUXFS934 N/A Single N/A N/A 2.1654 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVTUHFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.5118 in N/A 0.5118 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVTULFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.5354 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVTUMFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.5354 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9106HXVVTUXFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.5354 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9106HXCRDULFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.4172 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9106HXVVDUHFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9106HXVVDUMFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9106HXVVDUXFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9106HXVVQUHFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.5118 in N/A 1.0236 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9106HXVVQULFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9106HXVVQUMFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.5118 in N/A 2.0472 in N/A 15 º N/A 2050 lbf9167 N N/A 3770 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 126 127 128 129 130 »