Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9106HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVSUHFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVSULFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVSUMFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVSUXFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVTULFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9106HXVVTUXFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 2050 lbf9167 N | N/A 3770 lbf16800 N | N/A Ceramic |
N/A
|
| 2MV9106WIPRLDUH | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.7086 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLDUM | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLQUH | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLQUL | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLQUM | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLSUH | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLTUH | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLTUL | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 2MV9106WIPRLTUM | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 15 º | N/A 2310 lbf10300 N | N/A 3770 lbf16800 N | N/A STEEL |
N/A
|
| 3MM9106WICRQULFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.126 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.4172 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXVVDULFS637 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXVVDULFS934 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXVVDUMFS637 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXVVDUXFS934 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|