COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MVC9100WICRTUL N/A Triplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MV9100WICRTUL N/A Triplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9100WICRTUL N/A Triplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9100WICRTUL N/A Triplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MMC9100WICRTUL N/A Triplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.945 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MM9100WICRTUL N/A Triplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9100WICRTUL N/A Triplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.945 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MV9100WICRQUL N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MVC9100WICRQUL N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MV9100WICRQUL N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MVC9100WICRQUL N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9100WICRQUL N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MMC9100WICRQUL N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 15 º N/A 436 lbf1960 N N/A 1210 lbf5410 N N/A Ceramic N/A CAD Icon (for items table)
3MM9100WICRQUL N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9100WICRQUL N/A Quadruplex N/A N/A 1.024 in N/A 0.3150 in N/A 1.26 in N/A 25 º N/A 430 lbf1870 N N/A 1190 lbf5300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9100WI DUL N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
3MM9100WI DUH N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 25 º N/A 480 lbf2140 N N/A 1190 lbf5300 N N/A STEEL N/A CAD Icon (for items table)
2MM9100WI DUM N/A Duplex N/A N/A 1.024 in N/A 0.3150 in N/A 0.63 in N/A 15 º N/A 490 lbf2200 N N/A 1210 lbf5410 N N/A STEEL N/A CAD Icon (for items table)
2MV200WICRSUH N/A Single N/A N/A 1.181 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A CAD Icon (for items table)
2MVC200WICRSUH N/A Single N/A N/A 1.181 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A CAD Icon (for items table)
3MV200WICRSUH N/A Single N/A N/A 1.181 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A CAD Icon (for items table)
3MVC200WICRSUH N/A Single N/A N/A 1.181 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A CAD Icon (for items table)
2MM200WICRSUH N/A Single N/A N/A 1.181 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A CAD Icon (for items table)
2MMC200WICRSUH N/A Single N/A N/A 1.181 in N/A 0.354 in N/A 0.354 in N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC200WICRSUH N/A Single N/A N/A 1.181 in N/A 0.354 in N/A 0.354 in N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »