Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9106HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MMVC9106HXVVTUXFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MV9106WIPRLDUH | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.4724 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLQUH | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.0236 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLQUL | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLQUM | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLSUH | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 2.0472 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLTUH | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 0.5118 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MV9106WIPRLTUM | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.5354 in | N/A 25 º | N/A 2200 lbf9900 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 3MMV9106WIMBRSUM | N/A Single | N/A | N/A 2.1654 in | N/A 0.5118 in | N/A 1.7322 in | N/A 25 º | N/A 1960 lbf8810 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 2MM206WICRDULFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MM206WICRDUMFS893 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MV206WIPRLDUL | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MV206WIPRLDUM | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MV206WIPRLSUL | N/A Single | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MV206WIPRLSUM | N/A Single | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 3MM206WICRDULFS637 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.4174 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 3MM206WICRDUMFS637 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 3MV206WIPRLDUL | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 0.5906 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 3MV206WIPRLDUM | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 3MV206WIPRLSUL | N/A Single | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 3MV206WIPRLSUM | N/A Single | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 2MM206WICR | N/A Single | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.1812 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MV206WIPRLDUH | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 2.3624 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MV206WIPRLQUH | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|