COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV206WIPRLQUL N/A Quadruplex N/A N/A 2.4409 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MV206WIPRLQUM N/A Quadruplex N/A N/A 2.4409 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MV206WIPRLSUH N/A Single N/A N/A 2.4409 in N/A 0.6299 in N/A 2.5196 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MV206WIPRLTUH N/A Triplex N/A N/A 2.4409 in N/A 0.6299 in N/A 0.6299 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MV206WIPRLTUL N/A Triplex N/A N/A 2.4409 in N/A 0.6299 in N/A 1.8897 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MV206WIPRLTUM N/A Triplex N/A N/A 2.4409 in N/A 0.6299 in N/A 1.8897 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WIPRLDUH N/A Duplex N/A N/A 2.4409 in N/A 0.6299 in N/A 1.7718 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MV206WIPRLQUH N/A Quadruplex N/A N/A 2.4409 in N/A 0.6299 in N/A 1.2598 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MV206WIPRLQUL N/A Quadruplex N/A N/A 2.4409 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MV206WIPRLQUM N/A Quadruplex N/A N/A 2.4409 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MV206WIPRLSUH N/A Single N/A N/A 2.4409 in N/A 0.6299 in N/A 2.5196 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MV206WIPRLTUH N/A Triplex N/A N/A 2.4409 in N/A 0.6299 in N/A 0.6299 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MV206WIPRLTUL N/A Triplex N/A N/A 2.4409 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MV206WIPRLTUM N/A Triplex N/A N/A 2.4409 in N/A 0.6299 in N/A 1.8897 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MM206WIMBRSUL N/A Single N/A N/A 2.4409 in N/A 0.6299 in N/A 0.4724 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MM206WICRSUH N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRSUH N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRSUH N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRSUH N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRSUH N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRSUH N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRSUH N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRSUH N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 131 132 133 134 135 »