Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM206WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 2MV206WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 3MV206WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 2MVC206WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 2940 lbf13100 N | N/A 5740 lbf25500 N | N/A Ceramic |
N/A
|
| 3MVC206WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 5490 lbf24400 N | N/A Ceramic |
N/A
|
| 2MM206WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MMC206WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 2940 lbf13100 N | N/A 5740 lbf25500 N | N/A Ceramic |
N/A
|
| 3MMC206WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 5490 lbf24400 N | N/A Ceramic |
N/A
|
| 3MM206WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 2MV206WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 3MV206WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 2MVC206WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 2940 lbf13100 N | N/A 5740 lbf25500 N | N/A Ceramic |
N/A
|
| 3MVC206WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 5490 lbf24400 N | N/A Ceramic |
N/A
|
| 2MM206WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MMC206WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 2940 lbf13100 N | N/A 5740 lbf25500 N | N/A Ceramic |
N/A
|
| 3MMC206WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 5490 lbf24400 N | N/A Ceramic |
N/A
|
| 3MM206WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 2MV206WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 3MV206WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|
| 2MVC206WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.890 in | N/A 15 º | N/A 2940 lbf13100 N | N/A 5740 lbf25500 N | N/A Ceramic |
N/A
|
| 3MVC206WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 1.890 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 5490 lbf24400 N | N/A Ceramic |
N/A
|
| 2MM206WICRQUM | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 3310 lbf14700 N | N/A 5740 lbf25500 N | N/A STEEL |
N/A
|
| 2MMC206WICRQUM | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 2.520 in | N/A 15 º | N/A 2940 lbf13100 N | N/A 5740 lbf25500 N | N/A Ceramic |
N/A
|
| 3MMC206WICRQUM | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 5490 lbf24400 N | N/A Ceramic |
N/A
|
| 3MM206WICRQUM | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.63 in | N/A 2.520 in | N/A 25 º | N/A 3150 lbf14000 N | N/A 5490 lbf24400 N | N/A STEEL |
N/A
|