COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV206WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRSUL N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRSUL N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRSUL N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRSUL N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRSUL N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRSUL N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRSUL N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRSUL N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 131 132 133 134 135 »