COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV206WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WI TUM N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MM206WI TUL N/A Triplex N/A N/A 2.441 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
3MM206WI SUM N/A Single N/A N/A 2.441 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MM206WICRQULFS637 N/A Quadruplex N/A N/A 2.441 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MM206WI DULFS934 N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MM206WICRDULFS637 N/A Duplex N/A N/A 2.441 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MM306WICR N/A Single N/A N/A 2.8346 in N/A 0.748 in N/A 0.6693 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MMC306WICR N/A Single N/A N/A 2.8346 in N/A 0.748 in N/A 1.8898 in N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICR N/A Single N/A N/A 2.8346 in N/A 0.748 in N/A 0.4724 in N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
2MM306WIMBRSUL N/A Single N/A N/A 2.8346 in N/A 0.748 in N/A 0.6299 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MM306WICRSUH N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MMC306WICRSUH N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICRSUH N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
3MMC306WICRSUH N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 136 137 138 139 140 »