COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC306WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.748 in N/A 2.992 in N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.748 in N/A 2.992 in N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
3MMC306WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.748 in N/A 2.992 in N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A CAD Icon (for items table)
2MM306WICRSUL N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MMC306WICRSUL N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICRSUL N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
3MMC306WICRSUL N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A CAD Icon (for items table)
2MM306WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MMC306WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.748 in N/A 1.496 in N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
3MMC306WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.748 in N/A 1.496 in N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A CAD Icon (for items table)
2MM306WICRTUL N/A Triplex N/A N/A 2.835 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MMC306WICRTUL N/A Triplex N/A N/A 2.835 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICRTUL N/A Triplex N/A N/A 2.835 in N/A 0.748 in N/A 2.244 in N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
3MMC306WICRTUL N/A Triplex N/A N/A 2.835 in N/A 0.748 in N/A 2.244 in N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A CAD Icon (for items table)
2MM306WICRQUL N/A Quadruplex N/A N/A 2.835 in N/A 0.748 in N/A 2.992 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MMC306WICRQUL N/A Quadruplex N/A N/A 2.835 in N/A 0.748 in N/A 2.992 in N/A 15 º N/A 4440 lbf19800 N N/A 9270 lbf34120 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WICRQUL N/A Quadruplex N/A N/A 2.835 in N/A 0.748 in N/A 2.992 in N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
3MMC306WICRQUL N/A Quadruplex N/A N/A 2.835 in N/A 0.748 in N/A 2.992 in N/A 25 º N/A 4290 lbf19100 N N/A 8960 lbf39900 N N/A Ceramic N/A CAD Icon (for items table)
3MM306WI DUL N/A Duplex N/A N/A 2.835 in N/A 0.748 in N/A 1.496 in N/A 25 º N/A 4820 lbf21500 N N/A 8960 lbf39900 N N/A STEEL N/A CAD Icon (for items table)
2MM306WICRDULFS637 N/A Duplex N/A N/A 2.835 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MM306WI SUL N/A Single N/A N/A 2.835 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 4990 lbf22200 N N/A 9270 lbf34120 N N/A STEEL N/A CAD Icon (for items table)
2MM9307WICRSUH N/A Single N/A N/A 2.165 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9307WICRSUH N/A Single N/A N/A 2.165 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9307WICRSUH N/A Single N/A N/A 2.165 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 136 137 138 139 140 »