COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 136 137 138 139 140 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9307WICRSUH N/A Single N/A N/A 2.165 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9307WICRSUH N/A Single N/A N/A 2.165 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9307WICRSUH N/A Single N/A N/A 2.165 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9307WICRSUH N/A Single N/A N/A 2.165 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9307WICRSUH N/A Single N/A N/A 2.165 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9307WICRDUH N/A Duplex N/A N/A 2.165 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9307WICRDUH N/A Duplex N/A N/A 2.165 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9307WICRDUH N/A Duplex N/A N/A 2.165 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9307WICRDUH N/A Duplex N/A N/A 2.165 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9307WICRDUH N/A Duplex N/A N/A 2.165 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9307WICRDUH N/A Duplex N/A N/A 2.165 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9307WICRDUH N/A Duplex N/A N/A 2.165 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9307WICRDUH N/A Duplex N/A N/A 2.165 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9307WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9307WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9307WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9307WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9307WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9307WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9307WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9307WICRTUH N/A Triplex N/A N/A 2.165 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9307WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.394 in N/A 1.575 in N/A 15 º N/A 2030 lbf9020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9307WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.394 in N/A 1.575 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9307WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.394 in N/A 1.575 in N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9307WICRQUH N/A Quadruplex N/A N/A 2.165 in N/A 0.394 in N/A 1.575 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 136 137 138 139 140 »