Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9307WICRQUH | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 2030 lbf9020 N | N/A 2830 lbf12600 N | N/A STEEL |
N/A
|
| 2MVC9307WICRQUH | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 1800 lbf8020 N | N/A 2830 lbf12600 N | N/A Ceramic |
N/A
|
| 3MV9307WICRQUH | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 1920 lbf8530 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MVC9307WICRQUH | N/A Quadruplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM9307WICRSUM | N/A Single | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.394 in | N/A 15 º | N/A 2030 lbf9020 N | N/A 2830 lbf12600 N | N/A STEEL |
N/A
|
| 2MMC9307WICRSUM | N/A Single | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.394 in | N/A 15 º | N/A 1800 lbf8020 N | N/A 2830 lbf12600 N | N/A Ceramic |
N/A
|
| 3MM9307WICRSUM | N/A Single | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.394 in | N/A 25 º | N/A 1920 lbf8530 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC9307WICRSUM | N/A Single | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.394 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 2MV9307WICRSUM | N/A Single | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.394 in | N/A 15 º | N/A 2030 lbf9020 N | N/A 2830 lbf12600 N | N/A STEEL |
N/A
|
| 2MVC9307WICRSUM | N/A Single | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.394 in | N/A 15 º | N/A 1800 lbf8020 N | N/A 2830 lbf12600 N | N/A Ceramic |
N/A
|
| 3MV9307WICRSUM | N/A Single | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.394 in | N/A 25 º | N/A 1920 lbf8530 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MVC9307WICRSUM | N/A Single | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.394 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM9307WICRDUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 2030 lbf9020 N | N/A 2830 lbf12600 N | N/A STEEL |
N/A
|
| 2MMC9307WICRDUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 1800 lbf8020 N | N/A 2830 lbf12600 N | N/A Ceramic |
N/A
|
| 3MM9307WICRDUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 1920 lbf8530 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC9307WICRDUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 2MV9307WICRDUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 2030 lbf9020 N | N/A 2830 lbf12600 N | N/A STEEL |
N/A
|
| 2MVC9307WICRDUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 1800 lbf8020 N | N/A 2830 lbf12600 N | N/A Ceramic |
N/A
|
| 3MV9307WICRDUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 1920 lbf8530 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MVC9307WICRDUM | N/A Duplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM9307WICRTUM | N/A Triplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 2030 lbf9020 N | N/A 2830 lbf12600 N | N/A STEEL |
N/A
|
| 2MMC9307WICRTUM | N/A Triplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 1800 lbf8020 N | N/A 2830 lbf12600 N | N/A Ceramic |
N/A
|
| 3MM9307WICRTUM | N/A Triplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 1920 lbf8530 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC9307WICRTUM | N/A Triplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 2MV9307WICRTUM | N/A Triplex | N/A | N/A 2.165 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 2030 lbf9020 N | N/A 2830 lbf12600 N | N/A STEEL |
N/A
|