COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9307HXVVQULFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.5748 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9307HXVVQUMFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.5748 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9307HXVVSUHFS934 N/A Single N/A N/A 2.1654 in N/A 0.3937 in N/A 1.5748 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9307HXVVSULFS637 N/A Single N/A N/A 2.1654 in N/A 0.3937 in N/A 0.3937 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9307HXVVSULFS934 N/A Single N/A N/A 2.1654 in N/A 0.3937 in N/A 0.3937 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9307HXVVSUMFS934 N/A Single N/A N/A 2.1654 in N/A 0.3937 in N/A 0.3937 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9307HXVVTUHFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.3937 in N/A 0.3937 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9307HXVVTULFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.1811 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9307HXVVTUMFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.1811 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9307HXVVDUHFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.0629 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVDULFS637 N/A Duplex N/A N/A 2.1654 in N/A 0.3937 in N/A 0.7874 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVDUMFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.3937 in N/A 0.7874 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVQUHFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.3937 in N/A 0.7874 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVQULFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.5748 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVQUMFS934 N/A Quadruplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.5748 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVSUHFS934 N/A Single N/A N/A 2.1654 in N/A 0.3937 in N/A 1.5748 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVSULFS934 N/A Single N/A N/A 2.1654 in N/A 0.3937 in N/A 0.3937 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVSUMFS934 N/A Single N/A N/A 2.1654 in N/A 0.3937 in N/A 0.3937 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVTUHFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.3937 in N/A 0.3937 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVTULFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.1811 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9307HXVVTUMFS934 N/A Triplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.1811 in N/A 15 º N/A 1800 lbf8020 N N/A 2830 lbf12600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9307WICRQULFS637 N/A Quadruplex N/A N/A 2.1654 in N/A 0.3937 in N/A 0.5512 in N/A 25 º N/A 1920 lbf8530 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9307HXVVDUHFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.3937 in N/A 1.0629 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9307HXVVDULFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9307HXVVDUMFS934 N/A Duplex N/A N/A 2.1654 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 1710 lbf7590 N N/A 2680 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 141 142 143 144 145 »