Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9307HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.7874 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.5748 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.5748 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVSUHFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.5748 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVSULFS637 | N/A Single | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVSULFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVSUMFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVTULFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.1811 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMV9307HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.1811 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A STEEL |
N/A
|
| 3MMVC9307HXCRDULFS915 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.0629 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.7874 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVDULFS934 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.7874 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.7874 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.7874 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.5748 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.5748 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVSUHFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.5748 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVSULFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVSUMFS934 | N/A Single | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVTULFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.1811 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 3MMVC9307HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 1.1811 in | N/A 25 º | N/A 1710 lbf7590 N | N/A 2680 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM9307WIMBRDUL | N/A Duplex | N/A | N/A 2.1654 in | N/A 0.3937 in | N/A 0.748 in | N/A 15 º | N/A 2030 lbf9020 N | N/A 2830 lbf12600 N | N/A STEEL |
N/A
|
| 2MMV9107HXCRDUX | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|