COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9107HXCRQUX N/A Quadruplex N/A N/A 2.4409 in N/A 0.5512 in N/A 2.2048 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXCRSUX N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 0.5512 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXCRTUX N/A Triplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.6536 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9107HXCRDUX N/A Duplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.1024 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXCRQUX N/A Quadruplex N/A N/A 2.4409 in N/A 0.5512 in N/A 2.2048 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXCRSUX N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 0.5512 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXCRTUX N/A Triplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.6536 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC99107WNDUX N/A Duplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.1024 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9107HXCRDUX N/A Duplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.1024 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMV9107HXCRQUX N/A Quadruplex N/A N/A 2.4409 in N/A 0.5512 in N/A 2.2048 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMV9107HXCRSUX N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 0.5512 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMV9107HXCRTUX N/A Triplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.6536 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9107HXCRDUX N/A Duplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.1024 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9107HXCRQUX N/A Quadruplex N/A N/A 2.4409 in N/A 0.5512 in N/A 2.2048 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9107HXCRTUX N/A Triplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.6536 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9107WICRDULFS934 N/A Duplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.1024 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9107HXVVDUXFS934 N/A Duplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.1024 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9107WIPRLDUL N/A Duplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.1024 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MV9107WIPRLSUL N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 0.5512 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MV9107WIPRLSUM N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 0.5512 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WIPRLDUL N/A Duplex N/A N/A 2.4409 in N/A 0.5512 in N/A 1.5354 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WIPRLSUL N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 1.1024 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WIPRLSUM N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 0.5512 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WIPRLSUMFS637 N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 0.5512 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
2MM9107WICR N/A Single N/A N/A 2.4409 in N/A 0.5512 in N/A 0.5118 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 146 147 148 149 150 »