COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9107WICRSUL FS545 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVDUHFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.5354 in39 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVDUXFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVQUHFS934 N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVQULFS934 N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVQUMFS934 N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVQUXFS934 N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVSUHFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVSULFS637 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVSULFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVSUXFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVTUHFS934 N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVTULFS934 N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVTUMFS934 N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV9107HXVVTUXFS934 N/A Triplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMV99107WNCRDUL N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.9448 in24 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9107HXVVDUHFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.5354 in39 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXVVDULFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXVVDUMFS934 N/A Duplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXVVQUHFS934 N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXVVQULFS934 N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXVVQUMFS934 N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXVVQUXFS934 N/A Quadruplex N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXVVSUHFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9107HXVVSULFS934 N/A Single N/A 35 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 146 147 148 149 150 »