Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9107WICRSUL FS545 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.5354 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVDUXFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVSUHFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVSULFS637 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVSULFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVSUXFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVTULFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV9107HXVVTUXFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMV99107WNCRDUL | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.9448 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMVC9107HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.5354 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVDULFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVSUHFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVSULFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|