Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9107HXVVSUMFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVSUXFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVTULFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC9107HXVVTUXFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MMVC99107WNDUXFS637 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.7874 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 2MV9107HXVVDULFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.5354 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLDUH | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLDUM | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLQUH | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLQUL | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLQUM | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLSUH | N/A Single | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLTUH | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 0.5512 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLTUL | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MV9107WIPRLTUM | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.6536 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 3MM9107WICRDULFS118 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.0472 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MM9107WICRQULFS637 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMV9107HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.5354 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMV9107HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMV9107HXVVDUXFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMV9107HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 1.1024 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMV9107HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMV9107HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.5512 in | N/A 2.2048 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|