COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9107WICRSUH N/A Single N/A N/A 2.441 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9107WICRSUH N/A Single N/A N/A 2.441 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9107WICRSUH N/A Single N/A N/A 2.441 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9107WICRSUH N/A Single N/A N/A 2.441 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WICRSUH N/A Single N/A N/A 2.441 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9107WICRSUH N/A Single N/A N/A 2.441 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9107WICRSUH N/A Single N/A N/A 2.441 in N/A 0.551 in N/A 0.551 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9107WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9107WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9107WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9107WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9107WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9107WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9107WICRDUH N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9107WICRTUH N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9107WICRTUH N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9107WICRTUH N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9107WICRTUH N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9107WICRTUH N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WICRTUH N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9107WICRTUH N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9107WICRTUH N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9107WICRQUH N/A Quadruplex N/A N/A 2.441 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9107WICRQUH N/A Quadruplex N/A N/A 2.441 in N/A 0.551 in N/A 2.205 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 146 147 148 149 150 »