COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9107WICRQUH N/A Quadruplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9107WICRQUH N/A Quadruplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9107WICRQUH N/A Quadruplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WICRQUH N/A Quadruplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9107WICRQUH N/A Quadruplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9107WICRQUH N/A Quadruplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 2.205 in56 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9107WICRSUM N/A Single N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9107WICRSUM N/A Single N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9107WICRSUM N/A Single N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9107WICRSUM N/A Single N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9107WICRSUM N/A Single N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WICRSUM N/A Single N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9107WICRSUM N/A Single N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9107WICRSUM N/A Single N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9107WICRDUM N/A Duplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9107WICRDUM N/A Duplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9107WICRDUM N/A Duplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9107WICRDUM N/A Duplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9107WICRDUM N/A Duplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
3MV9107WICRDUM N/A Duplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9107WICRDUM N/A Duplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9107WICRDUM N/A Duplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9107WICRTUM N/A Triplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9107WICRTUM N/A Triplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9107WICRTUM N/A Triplex N/A 35 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 151 152 153 154 155 »