Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9107WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMC9107WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A Ceramic |
N/A
|
| 2MV9107WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 3MV9107WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 2MVC9107WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 2.205 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 3MVC9107WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 2.205 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A Ceramic |
N/A
|
| 2MM9107WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.551 in | N/A 0.551 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMC9107WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.551 in | N/A 0.551 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 3MM9107WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.551 in | N/A 0.551 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMC9107WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.551 in | N/A 0.551 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A Ceramic |
N/A
|
| 2MV9107WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.551 in | N/A 0.551 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 3MV9107WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.551 in | N/A 0.551 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 2MVC9107WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.551 in | N/A 0.551 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 3MVC9107WICRSUM | N/A Single | N/A | N/A 2.441 in | N/A 0.551 in | N/A 0.551 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A Ceramic |
N/A
|
| 2MM9107WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMC9107WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 3MM9107WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 3MMC9107WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A Ceramic |
N/A
|
| 2MV9107WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 3MV9107WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|
| 2MVC9107WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.102 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 3MVC9107WICRDUM | N/A Duplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.102 in | N/A 25 º | N/A 2610 lbf11570 N | N/A 4540 lbf20200 N | N/A Ceramic |
N/A
|
| 2MM9107WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 3070 lbf13700 N | N/A 4760 lbf21200 N | N/A STEEL |
N/A
|
| 2MMC9107WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.654 in | N/A 15 º | N/A 2730 lbf12190 N | N/A 4760 lbf21200 N | N/A Ceramic |
N/A
|
| 3MM9107WICRTUM | N/A Triplex | N/A | N/A 2.441 in | N/A 0.551 in | N/A 1.654 in | N/A 25 º | N/A 2930 lbf13000 N | N/A 4540 lbf20200 N | N/A STEEL |
N/A
|