Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMVC9113HXVVTUMFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9113HXVVTUXFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC99113WNDUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC99113WNDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC99113WNDULFS735 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A CAD Icon (for items table)
2MV9113WICRSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 7330 lbf32600 N N/A 8950 lbf39800 N N/A STEEL N/A CAD Icon (for items table)
3MM9113WICRDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MM9113WICRQULFS637 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVDUHFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVDULFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVDUMFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVDUXFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVQUHFS934 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVQULFS934 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVQUMFS934 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVQUXFS934 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVSUHFS934 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVSULFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVSULFS934 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVSUMFS934 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVSUXFS934 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVTUHFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVTULFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVTUMFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9113HXVVTUXFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9113HXVVDUHFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVDULFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVDUMFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVDUXFS934 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVQUHFS934 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVQULFS934 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVQUMFS934 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVQUXFS934 N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVSUHFS934 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVSULFS934 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVSUMFS934 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVSUXFS934 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVTUHFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVTULFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVTUMFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9113HXVVTUXFS934 N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6200 lbf27590 N N/A 8480 lbf37700 N N/A Ceramic N/A CAD Icon (for items table)
3MV9113WICRSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WIPRLDUH N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WIPRLQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WIPRLQUL N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WIPRLQUM N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WIPRLSUH N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WIPRLTUH N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WIPRLTUL N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
3MV9113WIPRLTUM N/A Triplex N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 6970 lbf31000 N N/A 8480 lbf37700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 151 152 153 154 155 »