COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9107WI TUL N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9107WI TUM N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MM9107WI TUL N/A Triplex N/A N/A 2.441 in N/A 0.551 in N/A 1.654 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MM9107WI SULFS545 N/A Single N/A N/A 2.441 in N/A 0.551 in N/A 0.551 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MM9107WI DULFS934 N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MM9107WI DULFS637 N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
2MM9107WI DUHFS637 N/A Duplex N/A N/A 2.441 in N/A 0.551 in N/A 1.102 in N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WICRDUX N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WICRQUX N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WICRSUX N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6693 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WICRTUX N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.0079 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLDUX N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLQUX N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLSUX N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6693 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLTUX N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.0079 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MVC207WICRDUX N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC207WICRQUX N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC207WICRSUX N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6693 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC207WICRTUX N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.0079 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
2MM207WICRDULFS637 N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLDUL N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLDUM N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLSUL N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6693 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLSUM N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6693 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
3MM207WICRDUMFS893 N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.2598 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 151 152 153 154 155 »