COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM207WICRTULFS893 N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLDUL N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6299 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLDUM N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLSUL N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLSUM N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6693 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
2MM207WICR N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6299 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLDUH N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.8897 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLQUH N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLQUL N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLQUM N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLSUH N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLTUH N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6693 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLTUL N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.0079 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MV207WIPRLTUM N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.0079 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLDUH N/A Duplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.8897 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLQUH N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 1.3386 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLQUL N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLQUM N/A Quadruplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLSUH N/A Single N/A N/A 2.8346 in N/A 0.6693 in N/A 2.6772 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLTUH N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 0.6693 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLTUL N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.0079 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
3MV207WIPRLTUM N/A Triplex N/A N/A 2.8346 in N/A 0.6693 in N/A 2.0079 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
2MM207WICRSUH N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MMC207WICRSUH N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC207WICRSUH N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 151 152 153 154 155 »