Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV207WICRQUH | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.677 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 3MV207WICRQUH | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.677 in | N/A 25 º | N/A 4300 lbf19100 N | N/A 7240 lbf32200 N | N/A STEEL |
N/A
|
| 2MVC207WICRQUH | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.677 in | N/A 15 º | N/A 4000 lbf17800 N | N/A 7580 lbf33700 N | N/A Ceramic |
N/A
|
| 3MVC207WICRQUH | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.677 in | N/A 25 º | N/A 3820 lbf17000 N | N/A 7240 lbf32200 N | N/A Ceramic |
N/A
|
| 2MM207WICRSUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 2MMC207WICRSUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 4000 lbf17800 N | N/A 7580 lbf33700 N | N/A Ceramic |
N/A
|
| 3MMC207WICRSUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 3820 lbf17000 N | N/A 7240 lbf32200 N | N/A Ceramic |
N/A
|
| 3MM207WICRSUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 4300 lbf19100 N | N/A 7240 lbf32200 N | N/A STEEL |
N/A
|
| 2MV207WICRSUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 3MV207WICRSUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 4300 lbf19100 N | N/A 7240 lbf32200 N | N/A STEEL |
N/A
|
| 2MVC207WICRSUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 4000 lbf17800 N | N/A 7580 lbf33700 N | N/A Ceramic |
N/A
|
| 3MVC207WICRSUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 3820 lbf17000 N | N/A 7240 lbf32200 N | N/A Ceramic |
N/A
|
| 2MM207WICRDUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 2MMC207WICRDUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 4000 lbf17800 N | N/A 7580 lbf33700 N | N/A Ceramic |
N/A
|
| 3MMC207WICRDUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 3820 lbf17000 N | N/A 7240 lbf32200 N | N/A Ceramic |
N/A
|
| 3MM207WICRDUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 4300 lbf19100 N | N/A 7240 lbf32200 N | N/A STEEL |
N/A
|
| 2MV207WICRDUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 3MV207WICRDUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 4300 lbf19100 N | N/A 7240 lbf32200 N | N/A STEEL |
N/A
|
| 2MVC207WICRDUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 4000 lbf17800 N | N/A 7580 lbf33700 N | N/A Ceramic |
N/A
|
| 3MVC207WICRDUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 3820 lbf17000 N | N/A 7240 lbf32200 N | N/A Ceramic |
N/A
|
| 2MM207WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 2MMC207WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 4000 lbf17800 N | N/A 7580 lbf33700 N | N/A Ceramic |
N/A
|
| 3MMC207WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.008 in | N/A 25 º | N/A 3820 lbf17000 N | N/A 7240 lbf32200 N | N/A Ceramic |
N/A
|
| 3MM207WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.008 in | N/A 25 º | N/A 4300 lbf19100 N | N/A 7240 lbf32200 N | N/A STEEL |
N/A
|
| 2MV207WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 2.008 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|