COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV207WICRTUM N/A Triplex N/A N/A 2.835 in N/A 0.669 in N/A 2.008 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
2MVC207WICRTUM N/A Triplex N/A N/A 2.835 in N/A 0.669 in N/A 2.008 in N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC207WICRTUM N/A Triplex N/A N/A 2.835 in N/A 0.669 in N/A 2.008 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
2MM207WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.669 in N/A 2.677 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MMC207WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.669 in N/A 2.677 in N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC207WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.669 in N/A 2.677 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
3MM207WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.669 in N/A 2.677 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
2MV207WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.669 in N/A 2.677 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
3MV207WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.669 in N/A 2.677 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
2MVC207WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.669 in N/A 2.677 in N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC207WICRQUM N/A Quadruplex N/A N/A 2.835 in N/A 0.669 in N/A 2.677 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
2MM207WICRSUL N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MMC207WICRSUL N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC207WICRSUL N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
3MM207WICRSUL N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
2MV207WICRSUL N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
3MV207WICRSUL N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
2MVC207WICRSUL N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC207WICRSUL N/A Single N/A N/A 2.835 in N/A 0.669 in N/A 0.669 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
2MM207WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.669 in N/A 1.339 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
2MMC207WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.669 in N/A 1.339 in N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC207WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.669 in N/A 1.339 in N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A CAD Icon (for items table)
3MM207WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.669 in N/A 1.339 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
2MV207WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.669 in N/A 1.339 in N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A CAD Icon (for items table)
3MV207WICRDUL N/A Duplex N/A N/A 2.835 in N/A 0.669 in N/A 1.339 in N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 156 157 158 159 160 »