Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9314WICRSUM N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9314WICRSUM N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9314WICRSUM N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9314WICRSUM N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9314WICRSUM N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9314WICRSUM N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9314WICRSUM N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9314WICRDUM N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9314WICRDUM N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9314WICRDUM N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9314WICRDUM N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9314WICRDUM N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9314WICRDUM N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9314WICRDUM N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9314WICRDUM N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9314WICRTUM N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9314WICRTUM N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9314WICRTUM N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9314WICRTUM N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9314WICRTUM N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9314WICRTUM N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9314WICRTUM N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9314WICRTUM N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9314WICRQUM N/A Quadruplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9314WICRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9314WICRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9314WICRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9314WICRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9314WICRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9314WICRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9314WICRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9314WICRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9314WICRDUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9314WICRDUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9314WICRDUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9314WICRDUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9314WICRDUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9314WICRDUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9314WICRDUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9314WICRDUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9314WICRTUL N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 6510 lbf29000 N N/A 7200 lbf32000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9314WICRTUL N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9314WICRTUL N/A Triplex N/A 70 mm N/A 3.937 in100 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 156 157 158 159 160 »