Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC200WICRQUM | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MV200WICRQUM | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 3MVC200WICRQUM | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 2MM200WICRQUM | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MMC200WICRQUM | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MMC200WICRQUM | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 3MM200WICRQUM | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 2MV200WICRSUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MVC200WICRSUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MV200WICRSUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 3MVC200WICRSUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 2MM200WICRSUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MMC200WICRSUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MMC200WICRSUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 3MM200WICRSUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 2MV200WICRDUL | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MVC200WICRDUL | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MV200WICRDUL | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 3MVC200WICRDUL | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 2MM200WICRDUL | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MMC200WICRDUL | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MMC200WICRDUL | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 3MM200WICRDUL | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 2MV200WICRTUL | N/A Triplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MVC200WICRTUL | N/A Triplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|