Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM207WICRDUX | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 25 º | N/A 4300 lbf19100 N | N/A 7240 lbf32200 N | N/A STEEL |
N/A
|
| 3MM207WI SUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 25 º | N/A 4300 lbf19100 N | N/A 7240 lbf32200 N | N/A STEEL |
N/A
|
| 2MM207WI SUM | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 2MM207WI SUL | N/A Single | N/A | N/A 2.835 in | N/A 0.669 in | N/A 0.669 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 2MM207WI DUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 2MM207WI DUH | N/A Duplex | N/A | N/A 2.835 in | N/A 0.669 in | N/A 1.339 in | N/A 15 º | N/A 4490 lbf20000 N | N/A 7580 lbf33700 N | N/A STEEL |
N/A
|
| 2MM307WICR | N/A Single | N/A | N/A 3.1496 in | N/A 0.8268 in | N/A 0.748 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MM307WICRSUH | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRSUH | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRSUH | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRSUH | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRDUH | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRDUH | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRDUH | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRDUH | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRTUH | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRTUH | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRTUH | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRTUH | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRQUH | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRQUH | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRQUH | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRQUH | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRSUM | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRSUM | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|